IESNA:LM-63-2002
[TEST]P946877
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2B-927-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 90 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6830
TILT=NONE
52 -1 1 37 73 1 1 0.5 1 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
939.2 1010 1086 1162.4 1221 1256.9 1278.7 1290.9 1304.4 1320.1
1340.3 1367.7 1404.6 1448.2 1501.2 1590.4 1725.2 1904 2124.7 2400.8
2762.6 3177.9 3620.1 4022.3 4265.4 4142 3894.9 3563.9 3166.2 2692.3
2092.8 1495.3 978.6 568.9 250.3 77.5 0
939.2 1013.8 1099.4 1184.2 1246.7 1284.8 1302.7 1307.2 1310.1 1312.7
1316.9 1325.8 1342.2 1362.7 1396.6 1467.3 1591.3 1771.1 2005.4 2284.7
2619.2 3004.3 3448.6 3928.9 4410.5 4538.5 4267.1 3917.8 3551.2 3134
2550 1922 1337.7 814.3 380.6 121.3 0
939.2 1017.7 1112.8 1205.9 1272.5 1312.6 1326.8 1323.4 1315.8 1305.3
1293.5 1283.9 1279.8 1277.2 1291.9 1344.2 1457.4 1638.3 1886 2168.6
2475.8 2830.7 3277.1 3835.5 4555.7 4934.9 4639.2 4271.7 3936.1 3575.8
3007.2 2348.9 1696.7 1059.8 510.9 165.1 0
939.2 1023.1 1126.1 1225.5 1295.4 1333.4 1339.8 1323.7 1298.7 1269.8
1239.6 1212.6 1192 1177.9 1188.4 1250.1 1387.5 1598 1868.2 2165
2476.4 2813.2 3208.6 3698.2 4385.2 4915.7 4712.8 4306.3 3951.6 3586.9
3048.2 2407.6 1769.7 1141.4 580.2 203.8 0
939.2 1028.6 1139.4 1245.1 1318.4 1354.1 1352.8 1323.9 1281.6 1234.3
1185.8 1141.3 1104.2 1078.6 1085 1156.1 1317.5 1557.7 1850.4 2161.3
2477.1 2795.6 3140.2 3561 4214.7 4896.5 4786.4 4340.8 3967 3598
3089.3 2466.3 1842.8 1223 649.6 242.5 0
939.2 1031.8 1146.6 1256.9 1332.3 1364.2 1353.2 1309.3 1249.3 1187
1128.2 1077.5 1037.7 1016.1 1041.6 1153.3 1366.9 1665.4 2023 2410.2
2797.8 3178.7 3566.6 3991.5 4622.2 5269.7 5260.7 4835 4409 3943.8
3358.3 2670.9 1997.2 1329.3 737 286.2 0
939.2 1035 1153.8 1268.7 1346.1 1374.3 1353.6 1294.7 1217.1 1139.6
1070.7 1013.7 971.3 953.7 998.2 1150.4 1416.3 1773.1 2195.5 2659.1
3118.6 3561.8 3993 4422.1 5029.6 5643 5735.1 5329.2 4851 4289.6
3627.4 2875.4 2151.6 1435.6 824.3 329.8 0
939.2 1036.7 1158.2 1275 1352.3 1377.6 1350 1281.3 1193.7 1110.2
1039.8 983.4 943.1 931.6 993.1 1174 1473.6 1877.3 2366.8 2909.8
3449.5 3971.3 4481.1 4975 5621.6 6206.3 6281.3 5877.7 5323 4643.1
3876.2 3051.9 2244.3 1474.3 846.2 331.7 0
939.2 1038.3 1162.6 1281.4 1358.5 1381 1346.4 1267.9 1170.2 1080.9
1009 953.1 915 909.5 987.9 1197.6 1530.9 1981.5 2538.1 3160.5
3780.4 4380.8 4969.3 5527.9 6213.6 6769.4 6827.4 6426.2 5794.9 4996.6
4125.1 3228.4 2337 1512.9 868.2 333.5 0
939.2 1037.6 1165.9 1284.4 1360.8 1381.4 1342.1 1258.5 1155.8 1065
994 938.8 901.7 899.9 987.1 1209.8 1559.4 2042.7 2642 3307.7
3980.5 4620.6 5254.5 5881.6 6595.9 7122.8 7128.2 6661.9 5925.9 5009.8
4058.4 3113.8 2152.6 1368.1 752.1 280 0
939.2 1038.3 1162.6 1281.4 1358.5 1381 1346.4 1267.9 1170.2 1080.9
1009 953.1 915 909.5 987.9 1197.6 1530.9 1981.5 2538.1 3160.5
3780.4 4380.8 4969.3 5527.9 6213.6 6769.4 6827.4 6426.2 5794.9 4996.6
4125.1 3228.4 2337 1512.9 868.2 333.5 0
939.2 1036.7 1158.2 1275 1352.3 1377.6 1350 1281.3 1193.7 1110.2
1039.8 983.4 943.1 931.6 993.1 1174 1473.6 1877.3 2366.8 2909.8
3449.5 3971.3 4481.1 4975 5621.6 6206.3 6281.3 5877.7 5323 4643.1
3876.2 3051.9 2244.3 1474.3 846.2 331.7 0
939.2 1035 1153.8 1268.7 1346.1 1374.3 1353.6 1294.7 1217.1 1139.6
1070.7 1013.7 971.3 953.7 998.2 1150.4 1416.3 1773.1 2195.5 2659.1
3118.6 3561.8 3993 4422.1 5029.6 5643 5735.1 5329.2 4851 4289.6
3627.4 2875.4 2151.6 1435.6 824.3 329.8 0
939.2 1031.8 1146.6 1256.9 1332.3 1364.2 1353.2 1309.3 1249.3 1187
1128.2 1077.5 1037.7 1016.1 1041.6 1153.3 1366.9 1665.4 2023 2410.2
2797.8 3178.7 3566.6 3991.5 4622.2 5269.7 5260.7 4835 4409 3943.8
3358.3 2670.9 1997.2 1329.3 737 286.2 0
939.2 1028.6 1139.4 1245.1 1318.4 1354.1 1352.8 1323.9 1281.6 1234.3
1185.8 1141.3 1104.2 1078.6 1085 1156.1 1317.5 1557.7 1850.4 2161.3
2477.1 2795.6 3140.2 3561 4214.7 4896.5 4786.4 4340.8 3967 3598
3089.3 2466.3 1842.8 1223 649.6 242.5 0
939.2 1023.1 1126.1 1225.5 1295.4 1333.4 1339.8 1323.7 1298.7 1269.8
1239.6 1212.6 1192 1177.9 1188.4 1250.1 1387.5 1598 1868.2 2165
2476.4 2813.2 3208.6 3698.2 4385.2 4915.7 4712.8 4306.3 3951.6 3586.9
3048.2 2407.6 1769.7 1141.4 580.2 203.8 0
939.2 1017.7 1112.8 1205.9 1272.5 1312.6 1326.8 1323.4 1315.8 1305.3
1293.5 1283.9 1279.8 1277.2 1291.9 1344.2 1457.4 1638.3 1886 2168.6
2475.8 2830.7 3277.1 3835.5 4555.7 4934.9 4639.2 4271.7 3936.1 3575.8
3007.2 2348.9 1696.7 1059.8 510.9 165.1 0
939.2 1013.8 1099.4 1184.2 1246.7 1284.8 1302.7 1307.2 1310.1 1312.7
1316.9 1325.8 1342.2 1362.7 1396.6 1467.3 1591.3 1771.1 2005.4 2284.7
2619.2 3004.3 3448.6 3928.9 4410.5 4538.5 4267.1 3917.8 3551.2 3134
2550 1922 1337.7 814.3 380.6 121.3 0
939.2 1010 1086 1162.4 1221 1256.9 1278.7 1290.9 1304.4 1320.1
1340.3 1367.7 1404.6 1448.2 1501.2 1590.4 1725.2 1904 2124.7 2400.8
2762.6 3177.9 3620.1 4022.3 4265.4 4142 3894.9 3563.9 3166.2 2692.3
2092.8 1495.3 978.6 568.9 250.3 77.5 0
939.2 1002.3 1068.9 1134.2 1185.3 1217.6 1237.8 1249.4 1261.3 1276.1
1297.1 1326.5 1364.8 1408.8 1463.5 1542.3 1655.1 1802.8 1988.3 2208.8
2473.2 2750.9 2997.1 3171.6 3215.2 3031.6 2771.8 2462.6 2125.2 1759.5
1340.3 938.1 604.4 349.8 157.3 51.5 0
939.2 994.5 1051.8 1106 1149.6 1178.4 1196.9 1208 1218.2 1232
1254 1285.3 1325.1 1369.5 1425.8 1494.3 1585.1 1701.7 1851.9 2016.8
2183.7 2323.8 2374.1 2320.9 2165 1921.2 1648.6 1361.3 1084.2 826.7
587.7 380.9 230.1 130.8 64.4 25.6 0
939.2 986.3 1034.7 1079.9 1115.1 1139.3 1154.5 1161.7 1167.4 1175
1188.9 1210.5 1238.5 1267.7 1301 1338.3 1385.7 1447.6 1529.1 1616
1696.6 1748.9 1737.4 1656.2 1505.2 1300.9 1092.6 888.4 699.5 534.8
388.1 263 169.5 104.2 55.7 23.1 0
939.2 978 1017.7 1053.8 1080.6 1100.3 1112.1 1115.5 1116.6 1118
1123.7 1135.6 1151.9 1165.9 1176.3 1182.4 1186.2 1193.5 1206.4 1215.2
1209.5 1174 1100.6 991.6 845.4 680.7 536.6 415.6 314.8 242.8
188.6 145.2 108.8 77.8 47 20.6 0
939.2 969.7 1000.5 1028.4 1049.8 1063.9 1070.2 1066.8 1057.6 1046.3
1035.1 1027.7 1024.2 1019.8 1011.7 997.7 978.5 958.7 940.3 925.1
908.5 880.5 834.1 768.6 683.7 582 490.5 402.5 318.6 254.1
198.8 152.1 111.7 78.3 46.8 20.4 0
939.2 961.5 983.3 1003 1018.9 1027.5 1028.3 1018.2 998.6 974.6
946.6 919.7 896.4 873.7 847.2 813.1 770.9 724 674.2 634.9
607.6 587.1 567.5 545.6 521.9 483.2 444.4 389.4 322.3 265.4
209 159.1 114.6 78.9 46.5 20.1 0
939.2 953.5 967.3 980.6 992.4 997.5 993.6 976.5 947 912.3
873.7 838.3 808.8 783.3 758.2 728.8 693.6 654.8 613.5 580.9
559.3 545 534.6 522.4 503.6 471.1 438.6 392.6 337.1 286.5
232.6 182 134 93.1 56.9 24.4 0
939.2 945.6 951.3 958.2 965.9 967.6 958.9 934.8 895.3 850.1
800.8 756.9 721.1 692.9 669.2 644.4 616.3 585.6 552.8 526.9
511 502.9 501.7 499.1 485.4 459 432.9 395.8 351.9 307.5
256.2 204.9 153.3 107.4 67.4 28.7 0
939.2 937.9 936.1 937.6 940.4 940.8 929.3 899.9 854.7 803.9
753.4 713.8 684.9 663.7 644.9 623.1 597 567.8 534.8 503.6
480.4 467.8 469.1 470.3 466.3 456.6 433.2 395 351.9 311
272.5 231.7 185.4 134.8 87.8 37.1 0
939.2 929.4 921.2 918.2 919.7 921.5 913.8 890.4 852.1 808.8
766.7 730 697.6 669.3 642.6 614.5 583.8 551.2 518.8 489.8
464.4 445.4 435.3 429.2 423.5 416.9 402.9 378 346.3 311.1
271.1 231 185.3 136.3 89.7 39.6 0
939.2 922.5 908.1 900.8 901.3 906.5 906.6 893 864.4 826.9
787.6 750.2 713.6 678.8 645.2 611.7 577.3 542.6 510.4 482.8
458.1 439.2 425.5 415 405 393.8 378.3 357.5 331.8 301.1
263.4 224.8 180.2 133.8 87 38.6 0
939.2 915.6 895 883.5 883 891.5 899.5 895.6 876.7 845
808.5 770.3 729.7 688.3 647.8 608.8 570.8 533.9 502 475.7
451.9 433 415.7 400.7 386.5 370.7 353.7 337 317.2 291.1
255.7 218.7 175 131.3 84.3 37.5 0
939.2 909.3 884.1 869.1 868.6 882 900.8 911.3 903.9 876.2
836.5 793.4 748.8 703.5 659.4 617.1 576.8 538.8 506.1 479.6
457.9 442.1 428.7 414.6 398.7 378.4 356.7 336.1 314 286.4
251.2 214.1 171.1 128.5 81.3 36.9 0
939.2 903.1 873.2 854.7 854.2 872.4 902.1 927 931.3 907.4
864.6 816.4 767.9 718.8 671.1 625.5 582.8 543.8 510.2 483.5
464 451.2 441.6 428.5 410.9 386.2 359.7 335.2 310.7 281.6
246.6 209.5 167.2 125.8 78.2 36.3 0
939.2 897.7 863.5 842.5 841.1 862.1 899.4 935.4 948.7 930.1
887 834.3 782.8 733.1 685.2 639.6 596.5 556.7 522.5 495.5
475.3 461.6 452.7 441.6 426 403.7 378.5 352.5 326 293.7
255.5 216.7 173.3 125.3 75.6 36.2 0
939.2 892.3 853.8 830.3 828 851.9 896.7 943.7 966.2 952.9
909.3 852.3 797.7 747.4 699.3 653.7 610.1 569.6 534.8 507.4
486.6 471.9 463.9 454.7 441 421.3 397.3 369.9 341.3 305.7
264.5 224 179.3 124.8 73 36.1 0
939.2 886.8 845.1 819.6 815.9 839.4 885.9 934.9 962.2 955.3
917.7 861.6 805.3 755.8 709.4 666.2 624.4 585.1 550.8 523.3
500.8 485.2 475.5 466.2 452.7 433.7 409.2 381.2 351 314.5
272.4 230.8 185.1 122.7 67.4 31.9 0
939.2 881.3 836.3 808.9 803.9 826.9 875 926.2 958.1 957.7
926 870.9 812.9 764.2 719.5 678.6 638.8 600.6 566.9 539.1
515 498.4 487.1 477.7 464.4 446.2 421.1 392.5 360.8 323.3
280.4 237.7 190.8 120.7 61.8 27.6 0
939.2 877.1 829.6 800.9 794.3 814.7 857.6 903.1 931.7 932.5
905.3 856.1 801.7 753.9 712.2 675.2 639.6 604.7 572.8 546
523.8 508.8 498.1 488.8 475.5 456.4 430.1 400.3 367.8 330.2
286.7 244.3 195.8 131.4 71.8 31.8 0
939.2 872.9 822.8 792.9 784.6 802.4 840.1 880 905.3 907.3
884.7 841.4 790.4 743.6 704.9 671.8 640.4 608.9 578.8 552.8
532.6 519.3 509.2 499.9 486.7 466.6 439.1 408 374.8 337
292.9 250.8 200.8 142.1 81.8 36 0
939.2 869.4 818.1 787.2 778.4 794.3 827.8 861.8 883 884.4
864.3 825.6 779.1 734.5 696.5 664.2 633.9 603.4 573.8 549.4
532.4 521.1 511.8 502.6 489.6 469.4 442 410.8 377.5 340.2
296.2 253.9 204.9 149.1 90.5 39.5 0
939.2 866 813.3 781.6 772 786.2 815.5 843.7 860.8 861.4
844 809.8 767.7 725.5 688.2 656.5 627.4 597.9 568.9 545.9
532.2 523 514.4 505.2 492.5 472.2 444.8 413.6 380.1 343.4
299.6 257 209 156.1 99.1 43 0
939.2 863.4 810 777.8 768.4 782.1 809.8 835.3 850.1 850.1
834.2 803.2 764.4 723.3 684.8 650.4 618.5 586.9 556.3 534.8
523.3 515.7 508 498.8 486.2 466.5 439.4 408.5 376.1 340
297.9 254.7 208 155.6 98.4 42.1 0
939.2 860.7 806.6 773.9 764.8 778.1 804.2 826.9 839.4 838.8
824.4 796.6 761 721.1 681.5 644.3 609.7 575.9 543.8 523.6
514.4 508.4 501.7 492.4 480 460.9 433.9 403.6 372 336.6
296.2 252.3 207 155.1 97.7 41.2 0
939.2 858.2 804.1 771.6 762.8 776.4 802.1 824.2 835.9 835
820.8 795 761 721.4 680.8 641.1 603.7 567.2 533.6 514.1
505.6 500.6 494.8 485.6 473 453.5 426.8 396.9 365.7 330.6
291.2 247.2 200.2 149.3 93.1 38.9 0
939.2 855.8 801.5 769.4 760.9 774.8 799.9 821.4 832.5 831.2
817.3 793.4 761 721.7 680.1 637.9 597.8 558.5 523.4 504.7
496.9 492.8 488 478.8 466 446.2 419.7 390.3 359.3 324.5
286.1 242.1 193.2 143.5 88.6 36.5 0
939.2 852.7 799 767.6 760.1 774.5 799.7 821 831.4 829.6
815.2 792.9 761.5 722.2 679.7 636.1 594.3 552.8 516.8 498.4
490.9 487.3 482.9 473.6 460.6 439.7 414.1 385.3 353.5 318.9
280.7 237.9 185.2 138.4 84 34.2 0
939.2 855.8 801.5 769.4 760.9 774.8 799.9 821.4 832.5 831.2
817.3 793.4 761 721.7 680.1 637.9 597.8 558.5 523.4 504.7
496.9 492.8 488 478.8 466 446.2 419.7 390.3 359.3 324.5
286.1 242.1 193.2 143.5 88.6 36.5 0
939.2 858.2 804.1 771.6 762.8 776.4 802.1 824.2 835.9 835
820.8 795 761 721.4 680.8 641.1 603.7 567.2 533.6 514.1
505.6 500.6 494.8 485.6 473 453.5 426.8 396.9 365.7 330.6
291.2 247.2 200.2 149.3 93.1 38.9 0
939.2 860.7 806.6 773.9 764.8 778.1 804.2 826.9 839.4 838.8
824.4 796.6 761 721.1 681.5 644.3 609.7 575.9 543.8 523.6
514.4 508.4 501.7 492.4 480 460.9 433.9 403.6 372 336.6
296.2 252.3 207 155.1 97.7 41.2 0
939.2 863.4 810 777.8 768.4 782.1 809.8 835.3 850.1 850.1
834.2 803.2 764.4 723.3 684.8 650.4 618.5 586.9 556.3 534.8
523.3 515.7 508 498.8 486.2 466.5 439.4 408.5 376.1 340
297.9 254.7 208 155.6 98.4 42.1 0
939.2 866 813.3 781.6 772 786.2 815.5 843.7 860.8 861.4
844 809.8 767.7 725.5 688.2 656.5 627.4 597.9 568.9 545.9
532.2 523 514.4 505.2 492.5 472.2 444.8 413.6 380.1 343.4
299.6 257 209 156.1 99.1 43 0
939.2 869.4 818.1 787.2 778.4 794.3 827.8 861.8 883 884.4
864.3 825.6 779.1 734.5 696.5 664.2 633.9 603.4 573.8 549.4
532.4 521.1 511.8 502.6 489.6 469.4 442 410.8 377.5 340.2
296.2 253.9 204.9 149.1 90.5 39.5 0
939.2 872.9 822.8 792.9 784.6 802.4 840.1 880 905.3 907.3
884.7 841.4 790.4 743.6 704.9 671.8 640.4 608.9 578.8 552.8
532.6 519.3 509.2 499.9 486.7 466.6 439.1 408 374.8 337
292.9 250.8 200.8 142.1 81.8 36 0
939.2 877.1 829.6 800.9 794.3 814.7 857.6 903.1 931.7 932.5
905.3 856.1 801.7 753.9 712.2 675.2 639.6 604.7 572.8 546
523.8 508.8 498.1 488.8 475.5 456.4 430.1 400.3 367.8 330.2
286.7 244.3 195.8 131.4 71.8 31.8 0
939.2 881.3 836.3 808.9 803.9 826.9 875 926.2 958.1 957.7
926 870.9 812.9 764.2 719.5 678.6 638.8 600.6 566.9 539.1
515 498.4 487.1 477.7 464.4 446.2 421.1 392.5 360.8 323.3
280.4 237.7 190.8 120.7 61.8 27.6 0
939.2 886.8 845.1 819.6 815.9 839.4 885.9 934.9 962.2 955.3
917.7 861.6 805.3 755.8 709.4 666.2 624.4 585.1 550.8 523.3
500.8 485.2 475.5 466.2 452.7 433.7 409.2 381.2 351 314.5
272.4 230.8 185.1 122.7 67.4 31.9 0
939.2 892.3 853.8 830.3 828 851.9 896.7 943.7 966.2 952.9
909.3 852.3 797.7 747.4 699.3 653.7 610.1 569.6 534.8 507.4
486.6 471.9 463.9 454.7 441 421.3 397.3 369.9 341.3 305.7
264.5 224 179.3 124.8 73 36.1 0
939.2 897.7 863.5 842.5 841.1 862.1 899.4 935.4 948.7 930.1
887 834.3 782.8 733.1 685.2 639.6 596.5 556.7 522.5 495.5
475.3 461.6 452.7 441.6 426 403.7 378.5 352.5 326 293.7
255.5 216.7 173.3 125.3 75.6 36.2 0
939.2 903.1 873.2 854.7 854.2 872.4 902.1 927 931.3 907.4
864.6 816.4 767.9 718.8 671.1 625.5 582.8 543.8 510.2 483.5
464 451.2 441.6 428.5 410.9 386.2 359.7 335.2 310.7 281.6
246.6 209.5 167.2 125.8 78.2 36.3 0
939.2 909.3 884.1 869.1 868.6 882 900.8 911.3 903.9 876.2
836.5 793.4 748.8 703.5 659.4 617.1 576.8 538.8 506.1 479.6
457.9 442.1 428.7 414.6 398.7 378.4 356.7 336.1 314 286.4
251.2 214.1 171.1 128.5 81.3 36.9 0
939.2 915.6 895 883.5 883 891.5 899.5 895.6 876.7 845
808.5 770.3 729.7 688.3 647.8 608.8 570.8 533.9 502 475.7
451.9 433 415.7 400.7 386.5 370.7 353.7 337 317.2 291.1
255.7 218.7 175 131.3 84.3 37.5 0
939.2 922.5 908.1 900.8 901.3 906.5 906.6 893 864.4 826.9
787.6 750.2 713.6 678.8 645.2 611.7 577.3 542.6 510.4 482.8
458.1 439.2 425.5 415 405 393.8 378.3 357.5 331.8 301.1
263.4 224.8 180.2 133.8 87 38.6 0
939.2 929.4 921.2 918.2 919.7 921.5 913.8 890.4 852.1 808.8
766.7 730 697.6 669.3 642.6 614.5 583.8 551.2 518.8 489.8
464.4 445.4 435.3 429.2 423.5 416.9 402.9 378 346.3 311.1
271.1 231 185.3 136.3 89.7 39.6 0
939.2 937.9 936.1 937.6 940.4 940.8 929.3 899.9 854.7 803.9
753.4 713.8 684.9 663.7 644.9 623.1 597 567.8 534.8 503.6
480.4 467.8 469.1 470.3 466.3 456.6 433.2 395 351.9 311
272.5 231.7 185.4 134.8 87.8 37.1 0
939.2 945.6 951.3 958.2 965.9 967.6 958.9 934.8 895.3 850.1
800.8 756.9 721.1 692.9 669.2 644.4 616.3 585.6 552.8 526.9
511 502.9 501.7 499.1 485.4 459 432.9 395.8 351.9 307.5
256.2 204.9 153.3 107.4 67.4 28.7 0
939.2 953.5 967.3 980.6 992.4 997.5 993.6 976.5 947 912.3
873.7 838.3 808.8 783.3 758.2 728.8 693.6 654.8 613.5 580.9
559.3 545 534.6 522.4 503.6 471.1 438.6 392.6 337.1 286.5
232.6 182 134 93.1 56.9 24.4 0
939.2 961.5 983.3 1003 1018.9 1027.5 1028.3 1018.2 998.6 974.6
946.6 919.7 896.4 873.7 847.2 813.1 770.9 724 674.2 634.9
607.6 587.1 567.5 545.6 521.9 483.2 444.4 389.4 322.3 265.4
209 159.1 114.6 78.9 46.5 20.1 0
939.2 969.7 1000.5 1028.4 1049.8 1063.9 1070.2 1066.8 1057.6 1046.3
1035.1 1027.7 1024.2 1019.8 1011.7 997.7 978.5 958.7 940.3 925.1
908.5 880.5 834.1 768.6 683.7 582 490.5 402.5 318.6 254.1
198.8 152.1 111.7 78.3 46.8 20.4 0
939.2 978 1017.7 1053.8 1080.6 1100.3 1112.1 1115.5 1116.6 1118
1123.7 1135.6 1151.9 1165.9 1176.3 1182.4 1186.2 1193.5 1206.4 1215.2
1209.5 1174 1100.6 991.6 845.4 680.7 536.6 415.6 314.8 242.8
188.6 145.2 108.8 77.8 47 20.6 0
939.2 986.3 1034.7 1079.9 1115.1 1139.3 1154.5 1161.7 1167.4 1175
1188.9 1210.5 1238.5 1267.7 1301 1338.3 1385.7 1447.6 1529.1 1616
1696.6 1748.9 1737.4 1656.2 1505.2 1300.9 1092.6 888.4 699.5 534.8
388.1 263 169.5 104.2 55.7 23.1 0
939.2 994.5 1051.8 1106 1149.6 1178.4 1196.9 1208 1218.2 1232
1254 1285.3 1325.1 1369.5 1425.8 1494.3 1585.1 1701.7 1851.9 2016.8
2183.7 2323.8 2374.1 2320.9 2165 1921.2 1648.6 1361.3 1084.2 826.7
587.7 380.9 230.1 130.8 64.4 25.6 0
939.2 1002.3 1068.9 1134.2 1185.3 1217.6 1237.8 1249.4 1261.3 1276.1
1297.1 1326.5 1364.8 1408.8 1463.5 1542.3 1655.1 1802.8 1988.3 2208.8
2473.2 2750.9 2997.1 3171.6 3215.2 3031.6 2771.8 2462.6 2125.2 1759.5
1340.3 938.1 604.4 349.8 157.3 51.5 0
939.2 1010 1086 1162.4 1221 1256.9 1278.7 1290.9 1304.4 1320.1
1340.3 1367.7 1404.6 1448.2 1501.2 1590.4 1725.2 1904 2124.7 2400.8
2762.6 3177.9 3620.1 4022.3 4265.4 4142 3894.9 3563.9 3166.2 2692.3
2092.8 1495.3 978.6 568.9 250.3 77.5 0
